Stepper Motor Only
>
by Frame Size (Stepper Motors)
> Advanced Search
Advanced Search in by Frame Size (Stepper Motors)
Unit of Measure
Imperial
Metric
Specifications
Motor Type
Absolute Mechanical Encoder
2-Phase
5-Phase
Closed Loop
Frame Size (in)
0.79
1.1
1.38
1.65
2
2.22
2.36
3.35
3.54
Frame Size (mm)
51
20
28
35
42
56.4
60
85
90
Holding Torque (oz-in)
At Least :
No More Than :
Available Range: 1.98 to 16992
Holding Torque (N·m)
At Least :
No More Than :
Available Range: 0.014 to 120
Shaft/Gear Type
Flat Harmonic Gear
Round Shaft (No Gearhead)
Round Shaft with Flat (No Gearhead)
Key Shaft (No Gearhead)
Right-Angle Spur / Face Gear
Taper Hobbed Gear
Spur Gear (Offset Shaft)
Spur Gear (Centered Shaft)
Planetary Gear
Harmonic Gear
Harmonic Planetary Gear
Harmonic Planetary Gear (Flange Output)
Hollow Shaft Flat Gear
Encoder
Voltage (TTL equivalent)
Line Driver
200 P/R, 3-Channel
400 P/R, 3-Channel
500 P/R, Line Driver
500 P/R, Voltage (TTL equivalent)
1000 P/R, Voltage (TTL equivalent)
1000 P/R, Line Driver
1000 P/R, 3-Channel
None
Electromagnetic Brake
Equipped
Not Equipped
Your Driver Input Voltage
AC
DC
Shaft
Single
Double
Clear
Cancel
Advanced Search