Legacy / Discontinued Products
>
Packages
>
Servo Motor / Driver Packages
>
NX Series Servo Motors (Legacy)
> Advanced Search
Advanced Search in NX Series Servo Motors (Legacy)
Specifications
Rated Output Power
No Preference
50 W (1/15 HP)
100 W (1/8 HP)
200 W (1/4 HP)
400 W (1/2 HP)
750 W (1 HP)
Max Speed (rpm) (Search)
At Least :
No More Than :
Available Range: 0 to 5500
Gear Type - Search
No Preference
Round Shaft (No Gear)
Planetary Gear
Electromagnetic Brake
No Preference
Equipped
Not Equipped
Power Input (Search)
No Preference
Single-Phase 100-115 VAC
Single-Phase 200-230 VAC
Three-Phase 200-230 VAC
Clear
Cancel
Advanced Search