• ac-gear-motor-bhi62e-5-400px

    The smallest high torque 1/4 HP AC induction motors, 4.09 in. (104 mm) and conforms to major safety standards and supports global power supply voltages.

    • 200 W (1/4 HP)
    • 4.09 in. (104 mm)
    • Permissible Torque
      • Round Shaft = 210 oz-in (1.52 N·m)
      • Parallel Shaft Gear = 36 ~ 350 lb-in (4.1 ~ 40 N·m)
      • Right-Angle Gear = 48 ~ 530 lb-in (5.5 ~ 60 N·m)
    • Brake Motors Available
    • Cable Type


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved