• Linear Head

    αSTEP

    When the LJ linear head with rack and pinion mechanism is attached to a parallel shaft gearhead and motor, linear motion such as pushing, pulling, raising and lowering is possible. Perfect for high load or long stroke applications. Use with the AZ Series that utilize a battery-free absolute sensor, which allows for high positioning accuracy and high load transportation.
    • 90 mm Frame Size
    • Horizontal or Vertical movement
    • Electromagnetic Brake options
    • AZ Series Driver (AC Input) required


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved