• AC Motor

    The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.

    • 6 W (1/125 HP)
    • 2.36 in. (60 mm) Frame Size
    • Imperial or Metric Output Shafts
    • Permissible Torque
      • Round Shaft = 7.1 oz-in (50 mN·m)
      • Parallel Shaft Gear = 2 ~ 53 lb-in (0.23 ~ 6 N·m)
    • Brake Types Available

  • AC Motor

    The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.

    • 15 W (1/50 HP)
    • 2.76 in. (70 mm) Frame Size
    • Imperial or Metric Output Shafts
    • Permissible Torque
      • Round Shaft = 17.7 oz-in (125 mN·m)
      • Parallel Shaft Gear = 4.9 ~ 88 lb-in (0.56 ~ 10 N·m)
    • Brake Types Available

  • AC Motor

    The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.

    • 25 W (1/30 HP)
    • 3.15 in. (80 mm) Frame Size
    • Imperial or Metric Output Shafts
    • Permissible Torque
      • Round Shaft = 29 oz-in (205 mN·m)
      • Parallel Shaft Gear = 8.1 ~ 141 lb-in (0.92 ~ 16 N·m)
      • Right-Angle Solid / Hollow Shaft Gear = 8.8 ~ 177 lb-in (1.0 ~ 20.0 N·m)
    • Brake Types Available

  • AC Motor

    The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.

    • 40 W (1/19 HP)
    • 3.54 in. (90 mm) Frame Size
    • Imperial or Metric Output Shafts
    • Permissible Torque
      • Round Shaft = 45 oz-in (320 mN·m)
      • Parallel Shaft Gear = 12.3 ~ 260 lb-in (1.4 ~ 30 N·m)
      • Right-Angle Solid / Hollow Shaft Gear = 14.1 ~ 310 lb-in (1.6 ~ 35.2 N·m)
    • Brake Types Available

  • AC Motor

    The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.

    • 60 W (1/12 HP)
    • 3.54 in. (90 mm) Frame Size
    • Imperial or Metric Output Shafts
    • Permissible Torque
      • Round Shaft = 69 oz-in (490 mN·m)
      • Parallel Shaft Gear = 19.4 ~ 260 lb-in (2.2 ~ 30 N·m)
    • Brake Types Available

  • AC Motor

    The DSC Series features the a high strength Parallel Shaft geared motor, Electromagnetic Brake type for vertical operations with built-in deceleration functions or the standard round shaft AC motor, each with a matching AC Input Speed Controller. The DSC Series AC Speed Control packages provide easy installation and many performance advantages with high reliability. Unique to Oriental Motor, the DSC Series offers closed loop control. The display and digital setting features are build-in to this compact driver.

    • 90 W (1/8 HP)
    • 3.54 in. (90 mm) Frame Size
    • Imperial or Metric Output Shafts
    • Permissible Torque
      • Round Shaft = 103 oz-in (730 mN·m)
      • Parallel Shaft Gear = 29 ~ 350 lb-in (3.3 ~ 40 N·m)
      • Right-Angle Solid / Hollow Shaft Gear = 36 ~ 470 lb-in (4.1 ~ 53.9 N·m)
    • Brake Types Available


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved