• EtherNet/IP Driver

    αSTEP

    αSTEP AZ Series AC input Stored Data drivers now offer EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution.
    For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

    • Built-in Protective Functions
    • Monitoring Functions
    • Support Software for Paramater Setting (free download)
    • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
    • For use with AC Input AZ Series Motors


    EtherNet/IP™ is a trademark of ODVA.

  • EtherNet I/P Driver

    αSTEP

    αSTEP AZ Series DC input Stored Data drivers now offer EtherNet/IP™ communications for a battery-free, absolute mechanical sensor motor and driver solution.
    For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

    • Built-in Protective Functions
    • Monitoring Functions
    • Support Software for Paramater Setting (free download)
    • 24/48 VDC
    • For use with DC Input AZ Series Motors


    EtherNet/IP™ is a trademark of ODVA.


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved