• pc_fpw.jpg

    The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

    • 25 W (1/30 HP)
    • 3.15 in. (80 mm) Frame Size
    • IP67 Rated
    • 3.6 ~ 70 lb-in (0.41 ~ 8 N·m)

  • pc_fpw.jpg

    The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

    • 40 W (1/19 HP)
    • 3.54 in. (90 mm) Frame Size
    • IP67 Rated
    • 5.5 ~ 88 lb-in (0.63 ~ 10 N·m)

  • pc_fpw.jpg

    The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

    • 60 W (1/12 HP)
    • 3.54 in. (90 mm) Frame Size
    • IP67 Rated
    • 8.6 ~ 132 lb-in (0.98 ~ 15 N·m)

  • pc_fpw.jpg

    The FPW Series are washdown AC induction gear motors ideal for applications where they are splashed with water. All FPW Series washdown AC motors conform to the IEC standard IP67 (Recognized by UL). Each washdown motor and gearhead comes pre-assembled with gear ratios from 3:1 to 180:1.

    • 90 W (1/8 HP)
    • 4.09 in. (104 mm) Frame Size
    • IP67 Rated
    • 12.3 ~ 260 lb-in (1.4 ~ 30 N·m)


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved