The THK KR Series linear slide consists of a highly rigid outer rail with a U-shaped cross section, LM Guide units on both sides and a Ball Screw unit in the center.
- High Rigidity, Compact and Space Saving Linear Slide
- Normal, High Accuracy or Precision types
- 30 mm up to 130 mm Stoke Lengths
- Maximum Input Torque = 0.207 N·m
- Motor, Driver, Coupling, Flange, Sensors available