• pcj_mbd8-24

    Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.

    • Impeller Diameter 3.15 in. (80 mm)
    • Max. Air Flow 51.2 CFM (1.45 m3/min)

  • pcj_mbd10_24

    Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.

    • Impeller Diameter 3.94 in. (100 mm)
    • Max. Air Flow 68.8 CFM (1.95 m3/min)

  • pcj_mbd12_24

    Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.

    • Impeller Diameter 4.72 in. (120 mm)
    • Max. Air Flow 106 CFM (3.0 m3/min)


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved