These compact AC axial flow fans are equipped with excellent safety features, meeting UL, CSA and EN/IEC standards, electrical appliance and material control law and CE Markings (LVD).
- Slim-Line, General Purpose Models
- AC Input
- 3.15 in. (80 mm) Frame Size
- Maximum airflow from 19.4 CFM (0.55 m3/min)