• Brushless DC Motor

    Brushless DC Motors

  • Brushless DC Motor

    DC Input brushless DC motors for use with BLV Series R Type Drivers.

  • BLDC Driver

    The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.

    • 24 - 48 VDC
    • Battery-operated
    • Compact and Lightweight
    • Low speed operation from 1 r/min
    • Compatible with Modbus (RTU) and CANopen Communication


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved