• AZXM640AC-img

    These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.

    • 400 W (1/2 HP)
    • Max Speed: 5,500 r/min
    • Round Shaft, Geared Type
    • AC Input
    • Electromagnetic Brake Type Available

  • Servo Motor

    These servo motors are equipped with a battery-free absolute sensor. They are suitable for positioning applications with a large amount of travel, since they achieve high torque in the high speed range.

    • 600 W (4/5 HP)
    • Max Speed: 5,500 r/min
    • Round Shaft, Geared Type
    • AC Input
    • Electromagnetic Brake Type Available


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved