• Cooling Fan

    These AC axial fans offer lower power consumption by utilizing a brushless motor. A wide voltage range can be used, single-phase 100-240V (50 / 60Hz) for the corresponding and the same performance characteristics are obtained regardless of the frequency used.

    • Low Power Consumption
    • AC Input
    • 4.72 in (120 mm) Frame Size
    • Maximum Airflow 106 CFM (3 m³/min)


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved