The flat high-torque PKP series stepper motor offers balanced performance enhanced by high torque, low vibration and low noise.
| Items |
PKP262FD15AW 2.36 in. (60 mm) PKP Series 2-Phase Bipolar Stepper Motor Web Price $92.00
|
PKP262FD15AW-H50S 2.4 in. (61 mm) PKP Series 2-Phase Flat Harmonic Gear Bipolar Stepper Motor (Gear Ratio: 50:1) Web Price $989.00
|
PKP262FD15AW-H100S 2.4 in. (61 mm) PKP Series 2-Phase Flat Harmonic Gear Bipolar Stepper Motor (Gear Ratio: 100:1) Web Price $989.00
|
PKP262FD15AWH100R3E 2.4 in. (61 mm) PKP Series 2-Phase Flat Harmonic Gear Bipolar Stepper Motor with Encoder (Gear Ratio: 100:1) Web Price $1,143.00
|
PKP262FD15AWH50R3F 2.4 in. (61 mm) PKP Series 2-Phase Flat Harmonic Gear Bipolar Stepper Motor with Encoder (Gear Ratio: 50:1) Web Price $1,143.00
|
|||||
| Step Angle | - 1.8 ° | - 0.036 ° | - 0.018 ° | - 0.018 ° | - 0.036 ° | |||||
| Frame Size | - 2.36 in60 mm | - 2.4 in61 mm | - 2.4 in61 mm | - 2.4 in61 mm | - 2.4 in61 mm | |||||
| Motor Length | - 0.63 in.16 mm | - 1.26 in.32 mm | - 1.26 in.32 mm | - 1.83 in.46.5 mm | - 1.83 in.46.5 mm | |||||
| Type | - Flat | - Geared | - Geared | - Geared | - Geared | |||||
|
Holding Torque
|
- 25.5 oz-in0.18 N·m | - 480 oz-in3.5 N·m | - 704 oz-in5 N·m | - 704 oz-in5 N·m | - 480 oz-in3.5 N·m | |||||
| Current per Phase (A/phase) | - 1.5 | |||||||||
| Voltage (VDC) | - 2.25 | - 1.65 | - 1.65 | - 1.65 | - 1.65 | |||||
| Resistance (Ω/phase) | - 1.5 | - 1.1 | - 1.1 | - 1.1 | - 1.1 | |||||
| Inductance (mH/phase) | - 1.4 | - 0.8 | - 0.8 | - 0.8 | - 0.8 | |||||
| Shaft/Gear Type | - Round Shaft with Flat (No Gearhead) | - Flat Harmonic Gear | - Flat Harmonic Gear | - Flat Harmonic Gear | - Flat Harmonic Gear | |||||
| Gear Ratio (X:1) | - | - 50 :1 | - 100 :1 | - 100 :1 | - 50 :1 | |||||
| Output Shaft Diameter | - 5 mm | - | - | - 5 mm | - 5 mm | |||||
| Backlash | - | |||||||||
| Lost Motion | - | - 15 arcmin or less (± 0.17 N•m) | - 15 arcmin or less (± 0.17 N•m) | - 1.5 arcmin or less (±0.25 N·m) | - 1.5 arcmin or less (±0.17 N·m) | |||||
| Shaft | - Single | |||||||||
| Encoder | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | - Equipped | |||||
| Encoder Output | - | - | - | - 200 P/R, 3-Channel | - 400 P/R, 3-Channel | |||||
| Output Type | - | - | - | - Voltage (TTL equivalent) | - Voltage (TTL equivalent) | |||||
| Electromagnetic Brake | - Not Equipped | |||||||||
| Motor Connection Type | - Lead Wire | |||||||||
| Connection Type | - Bipolar | |||||||||
| Lead Wires | - 4 | |||||||||
| Rotor Inertia | - 0.37 oz-in²68x10-7 kg·m² | - 0.45 oz-in²83x10-7 kg·m² | - 0.45 oz-in²83x10-7 kg·m² | - 0.46 oz-in²84x10-7 kg·m² | - 0.46 oz-in²84x10-7 kg·m² | |||||
| Axial Load | - 1.12 lb5 N | - 101 lb450 N | - 101 lb450 N | - 101 lb450 N | - 101 lb450 N | |||||
| Permissible Moment Load | - | - | - | - 10.1 N·m89.4 lb-in | - 10.1 N·m89.4 lb-in | |||||
| Radial Load | - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 5.6 lb0.39 in. from Shaft End = 7.6 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 25 N10 mm from Shaft End = 34 N | - | - | - | - | |||||
| Brake Type | - | |||||||||
| Brake Power Supply | - | |||||||||
| Excitation Current | - | |||||||||
| Static Friction Torque | - | |||||||||
|
|
||||||||||