BH series motors provide 200 W (1/4 HP) output power and up to 530 lb-in of torque in a compact 4.09 in frame size.
Items |
![]() BHI62S-120 200 W (1/4 HP) Induction Gear Motor (120:1 Gear Ratio) (Three-Phase 200/220/230 VAC) Web Price $437.00
|
![]() BHI62S-150 200 W (1/4 HP) Induction Gear Motor (150:1 Gear Ratio) (Three-Phase 200/220/230 VAC) Web Price $437.00
|
![]() BHI62S-180 200 W (1/4 HP) Induction Gear Motor (180:1 Gear Ratio) (Three-Phase 200/220/230 VAC) Web Price $437.00
|
![]() BHI62S-5RA 200 W (1/4 HP) Induction Gear Motor (5:1 Gear Ratio) (Three-Phase 200/220/230 VAC) Web Price $481.00
|
![]() BHI62S-6RA 200 W (1/4 HP) Induction Gear Motor (6:1 Gear Ratio) (Three-Phase 200/220/230 VAC) Web Price $481.00
|
|||||
Return Policy | - | |||||||||
Frame Size | - 4.09 in104 mm | |||||||||
Output Power | - 200 W (1/4 HP) | |||||||||
Voltage (VAC) | - Three-Phase 200/220/230 VAC | |||||||||
Frequency (Hz) | - 60 50 | |||||||||
Current | - 0.95 A [220/230 VAC] 1.1 A [200 VAC] | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Right-Angle Solid Shaft Gearhead | - Right-Angle Solid Shaft Gearhead | |||||
Gear Ratio (X:1) | - 120 :1 | - 150 :1 | - 180 :1 | - 5 :1 | - 6 :1 | |||||
Shaft Orientation | - | |||||||||
Output Shaft Diameter | - 18 mm | - 18 mm | - 18 mm | - 22 mm | - 22 mm | |||||
Electromagnetic Brake | - Not Equipped | |||||||||
Rated Torque | - 350 lb-in 40 N·m | - 350 lb-in 40 N·m | - 350 lb-in 40 N·m | - 40 lb-in [60 Hz] 47 lb-in [50 Hz] 4.6 N·m [60 Hz] 5.4 N·m [50 Hz] | - 48 lb-in [60 Hz] 57 lb-in [50 Hz] 5.5 N·m [60 Hz] 6.5 N·m [50 Hz] | |||||
Rated Speed (rpm) | - 12.5 [50 Hz] 15 [60 Hz] | - 10 [50 Hz] 12 [60 Hz] | - 8.3 [50 Hz] 10 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | |||||
Permissible Load Inertia |
- 27250 oz-in2 | - 27250 oz-in2 | - 27250 oz-in2 | - 273 oz-in2 | - 392 oz-in2 | |||||
Permissible Load Inertia | - 27250 oz-in²5000 x 10-4 kg·m² | - 27250 oz-in²5000 x 10-4 kg·m² | - 27250 oz-in²5000 x 10-4 kg·m² | - 273 oz-in²50 x 10-4 kg·m² | - 392 oz-in²72 x 10-4 kg·m² | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 146 lb0.79 in. from Shaft End = 220 lb10 mm from Shaft End = 650 N20 mm from Shaft End = 1000 N | - 0.39 in. from Shaft End = 146 lb0.79 in. from Shaft End = 220 lb10 mm from Shaft End = 650 N20 mm from Shaft End = 1000 N | - 0.39 in. from Shaft End = 146 lb0.79 in. from Shaft End = 220 lb10 mm from Shaft End = 650 N20 mm from Shaft End = 1000 N | - 0.39 in. from Shaft End = 200 lb0.79 in. from Shaft End = 220 lb10 mm from Shaft End = 900 N20 mm from Shaft End = 1000 N | - 0.39 in. from Shaft End = 200 lb0.79 in. from Shaft End = 220 lb10 mm from Shaft End = 900 N20 mm from Shaft End = 1000 N | |||||
Permissible Thrust Load | - 24 lb200 N | - 24 lb200 N | - 24 lb200 N | - 67 lb300 N | - 67 lb300 N | |||||
Permissible Thrust Load | - | |||||||||
RoHS Compliant |
- Yes | |||||||||
Safety Standards |
- UL CSA CCC CE | |||||||||
|