Items |
![]() EZC4-05 Motorized Cylinder |
![]() EZC4-05CA Motorized Cylinder with Controller |
![]() EZC4-05CI Motorized Cylinder with Controller |
![]() EZC4-05M Motorized Cylinder |
![]() EZC4-05MCA Motorized Cylinder with Controller |
|||||
Power Supply | - 24 VDC | |||||||||
Type | - Basic | |||||||||
Electromagnetic Brake | - Not Equipped | - Not Equipped | - Not Equipped | - Equipped | - Equipped | |||||
Max Speed (mm/s) | - 300 | |||||||||
Max Thrust Force (N) |
-
45 [100 mm/s] 40 [200 mm/s] 23 [300 mm/s] |
|||||||||
Max. Transportable Mass - Vertical (kg) | - | - | - |
-
4.5 [100 mm/s] 4 [200 mm/s] 2 [300 mm/s] |
-
4.5 [100 mm/s] 4 [200 mm/s] 2 [300 mm/s] |
|||||
Resolution (mm) | - 0.015 | |||||||||
Stroke (mm) | - 50 | |||||||||
Controller | - | - Absolute | - Incremental | - | - Absolute | |||||
RoHS Compliant |
- No | |||||||||
Safety Standards |
- CE | |||||||||
List Price | - | |||||||||
|