Items |
![]() BXM230-GFH2 / GFH2G5 Brushless DC Motor Web Price Request Quote
|
![]() BXM230-GFH2 / GFH2G10 Brushless DC Motor Web Price Request Quote
|
![]() BXM230-GFH2 / GFH2G15 Brushless DC Motor Web Price Request Quote
|
![]() BXM230-GFH2 / GFH2G20 Brushless DC Motor Web Price Request Quote
|
![]() BXM230-GFH2 / GFH2G30 Brushless DC Motor Web Price Request Quote
|
|||||
Motor Frame Size |
- 2.36 in. sq. | |||||||||
Output Power | - 30 W (1/25 HP) | |||||||||
Power Supply | - Single-Phase 100-115 VAC | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 30 :1 | |||||
Output Shaft Diameter | - | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
RoHS Compliant |
- No | |||||||||
|