The FM Series offers modular products combining a fan with peripherals. These modules help reduce equipment problems caused by ingress of dust or water, while saving installation and replacement costs.

  • AC Input
  • IP43 or IP55 Rated
  • Maximum airflow from 4.94 CFM to 48.4 CFM
  • RoHS Compliant
Unit of Measure
Items
pcj_fma23ci-2h211

Cooling Module

pcj_fma23ci-2h211

Cooling Module

pcj_fma23ci-2j211

Cooling Module

pcj_fma23ci-2j211

Cooling Module

pcj_fma23ci-2k111

Cooling Module
Module Dimensions - 8.23 in. (W) x 8.90 in. (H)  209 mm (W) x 226 mm (H)   - 8.23 in. (W) x 8.90 in. (H)  209 mm (W) x 226 mm (H)   - 6.18 in. (W) x 6.69 in. (H)  157 mm (W) x 170 mm (H)   - 6.18 in. (W) x 6.69 in. (H)  157 mm (W) x 170 mm (H)   - 5.08 in. (W) x 5.28 in. (H)  129 mm (W) x 134 mm (H)  
Power Supply - Single-Phase 115 VAC - Single-Phase 220/230 VAC - Single-Phase 115 VAC - Single-Phase 220/230 VAC - Single-Phase 115 VAC
Frequency - 50 Hz60 Hz
Current - 0.18 A [60 Hz] 0.19 A [50 Hz] - 0.11 A - 0.18 A [60 Hz] 0.19 A [50 Hz] - 0.11 A - 0.12 A [60 Hz] 0.13 A [50 Hz]
Degree of Protection - IP55
Dust-Removal Ratio - 95% (Air velocity 0.7 m/s)
Air Flow Direction - Exhaust
Speed (r/min) - 2300 [50 Hz]
2500 [60 Hz]
- 2300 [220 VAC, 50 Hz]
2400 [230 VAC, 50 Hz]
2500 [230 VAC, 60 Hz]
- 2300 [50 Hz]
2500 [60 Hz]
- 2300 [220 VAC, 50 Hz]
2400 [230 VAC, 50 Hz]
2500 [230 VAC, 60 Hz]
- 2600 [50 Hz]
3000 [60 Hz]
Max. Air Flow - 19.4 CFM [50 Hz]
21.5 CFM [60 Hz]  
0.55 m3/min [50 Hz]
0.61 m3/min [60 Hz]  
- 19.4 CFM [220/230 VAC, 50 Hz]
21.5 CFM [230 VAC, 60 Hz]  
0.55 m3/min [220/230 VAC, 50 Hz]
0.61 m3/min [230 VAC, 60 Hz]  
- 13.1 CFM [50 Hz]
14.5 CFM [60 Hz]  
0.37 m3/min [50 Hz]
0.41 m3/min [60 Hz]  
- 13.1 CFM [220/230 VAC, 50 Hz]
14.5 CFM [230 VAC, 60 Hz]  
0.37 m3/min [220/230 VAC, 50 Hz]
0.41 m3/min [230 VAC, 60 Hz]  
- 5.65 CFM [50 Hz]
7.06 CFM [60 Hz]  
0.16 m3/min [50 Hz]
0.2 m3/min [60 Hz]  
Max. Static Pressure - 0.213 inH2O [50 Hz]
0.225 inH2O [60 Hz]  
53 Pa [50 Hz]
56 Pa [60 Hz]  
- 0.205 inH2O [220 VAC, 50 Hz]
0.213 inH2O [230 VAC, 50 Hz]
0.225 inH2O [230 VAC, 60 Hz]  
51 Pa [220 VAC, 50 Hz]
53 Pa [230 VAC, 50 Hz]
56 Pa [230 VAC, 60 Hz]  
- 0.241 inH2O [50 Hz]
0.253 inH2O [60 Hz]  
60 Pa [50 Hz]
63 Pa [60 Hz]  
- 0.237 inH2O [220 VAC, 50 Hz]
0.241 inH2O [230 VAC, 50 Hz]
0.253 inH2O [230 VAC, 60 Hz]  
59 Pa [220 VAC, 50 Hz]
60 Pa [230 VAC, 50 Hz]
63 Pa [230 VAC, 60 Hz]  
- 0.165 inH2O [50 Hz]
0.221 inH2O [60 Hz]  
41 Pa [50 Hz]
55 Pa [60 Hz]  
Noise Level - 38 dB (A) [50 Hz]
40 dB (A) [60 Hz]
- 38 dB (A) [220/230 VAC, 50 Hz]
40 dB (A) [230 VAC, 60 Hz]
- 39 dB (A) [50 Hz]
40 dB (A) [60 Hz]
- 38 dB (A) [220 VAC, 50 Hz]
39 dB (A) [230 VAC, 50 Hz]
40 dB (A) [230 VAC, 60 Hz]
- 37 dB (A) [50 Hz]
41 dB (A) [60 Hz]
List Price -

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved