Items |
UMK243AA Full/Half-step System (Single-Phase 100-115 VAC) |
UMK243BA Full/Half-step System (Single-Phase 100-115 VAC) |
UMK243MAA Full/Half-step System (Single-Phase 100-115 VAC) |
UMK243MBA Full/Half-step System (Single-Phase 100-115 VAC) |
UMK244AA Full/Half-step System (Single-Phase 100-115 VAC) |
|||||
Speed-Torque Characteristics |
-
Graph |
-
Graph |
-
Graph |
-
Graph |
-
Graph |
|||||
Holding Torque |
- 22 oz-in0.16 N·m | - 22 oz-in0.16 N·m | - 22 oz-in0.16 N·m | - 22 oz-in0.16 N·m | - 36 oz-in0.26 N·m | |||||
Frame Size | - 1.65 in42 mm | |||||||||
Power Supply | - Single-Phase 100-115 VAC | |||||||||
Type | - Standard | - Standard | - High-Resolution | - High-Resolution | - Standard | |||||
Step Angle | - 1.8 ° | - 1.8 ° | - 0.9 ° | - 0.9 ° | - 1.8 ° | |||||
Shaft | - Single | - Double | - Single | - Double | - Single | |||||
Rotor Inertia | - 0.191 oz-in²35x10-7 kg·m² | - 0.191 oz-in²35x10-7 kg·m² | - 0.191 oz-in²35x10-7 kg·m² | - 0.191 oz-in²35x10-7 kg·m² | - 0.3 oz-in²54x10-7 kg·m² | |||||
RoHS Compliant |
- Yes | |||||||||
Continuous Duty |
- No | |||||||||
Closed Loop System |
- No | |||||||||
Built-in Controller |
- No | |||||||||
Smooth Drive Function |
- No | |||||||||
|