αSTEP

The αSTEP AZD built in controller driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.

  • Built-in Protective Functions
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
  • For use with AZ Series Motors
Unit of Measure
Items
Stepper Motor Driver

AZ Series Driver with Built-in Controller (Stored Data) (Single-Phase 100-120 VAC)
Web Price $711.00

Stepper Motor Driver

AZ Series Driver with Built-in Controller (Stored Data) (Single-Phase 200-240/Three-Phase 200-240 VAC)
Web Price $711.00
Driver Type - Closed Loop, Absolute, Built-in Controller (Stored Data)
Power Supply - Single-Phase 100-120 VAC - Single-Phase/Three-Phase 200-240 VAC
Current -
Excitation Mode -
Lead Wires -

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved