Items |
![]() EACM4D05AZAC EAC Series Straight Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 50 mm) (AC Input) Web Price $843.00
|
![]() EACM4D10AZAC EAC Series Straight Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 100 mm) (AC Input) Web Price $843.00
|
![]() EACM4D15AZAC EAC Series Straight Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 150 mm) (AC Input) Web Price $862.00
|
![]() EACM4D20AZAC EAC Series Straight Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 200 mm) (AC Input) Web Price $862.00
|
![]() EACM4D25AZAC EAC Series Straight Type Electric Linear Actuator - Cylinder (42 mm (W) x 42 mm (H), Stroke Length: 250 mm) (AC Input) Web Price $883.00
|
|||||
Actuator Frame Size | - 42 mm (W) x 42 mm (H) | |||||||||
Power Input | - AC | |||||||||
Guide | - Not Equipped | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Motor Location | - Straight Type | |||||||||
Dynamic Permissible Moment | - | |||||||||
Static Permissible Moment | - | |||||||||
Lead | - 12 mm | |||||||||
Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
Max. Speed | - 600 mm/s | |||||||||
Thrust | - ~70 N | |||||||||
Push Force | - 100 N | |||||||||
Max. Horizontal Transportable Mass | - ~15 kg | |||||||||
Max. Vertical Transportable Mass | - | |||||||||
Resolution | - | |||||||||
Repetitive Positioning Accuracy | - ±0.02 mm | |||||||||
RoHS Compliant |
- This product does not contain substances that exceed the regulation values in the RoHS Directive | |||||||||
|