The BLS Series combines an efficient, compact, and lightweight brushless motor with a slim, universal driver. This series meets simple variable speed requirements where space is limited.
Connection cables required (sold separately)
| Items |
BL2M460KCP-A / BLSD-K 60 W (1/12 HP) BLS Series Brushless DC Motor Speed Control System (Round Shaft (No Gearhead)) (24 VDC) Web Price $391.00
|
BL2M460KCP-A / BLSD-KR 60 W (1/12 HP) BLS Series Brushless DC Motor Speed Control System (Round Shaft (No Gearhead)) (24 VDC) Web Price $429.00
|
BL2M460KCP-GF / GFV4G5 / BLSD-K 60 W (1/12 HP) BLS Series Brushless DC Motor Speed Control System (Parallel Shaft 5:1) (24 VDC) Web Price $536.00
|
BL2M460KCP-GF / GFV4G5 / BLSD-KR 60 W (1/12 HP) BLS Series Brushless DC Motor Speed Control System (Parallel Shaft 5:1) (24 VDC) Web Price $574.00
|
BL2M460KCP-GF / GFV4G10 / BLSD-K 60 W (1/12 HP) BLS Series Brushless DC Motor Speed Control System (Parallel Shaft 10:1) (24 VDC) Web Price $536.00
|
|||||
|
Motor Frame Size
|
- 3.15 in.80 mm | |||||||||
| Output Power | - 60 W (1/12 HP) | |||||||||
| Power Supply | - 24 VDC | |||||||||
| Shaft/Gear Type | - Round Shaft (No Gearhead) | - Round Shaft (No Gearhead) | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | - Parallel Shaft Gearhead | |||||
| Gear Ratio (X:1) | - | - | - 5 :1 | - 5 :1 | - 10 :1 | |||||
| Output Shaft Diameter | - 10 mm | - 10 mm | - 15 mm | - 15 mm | - 15 mm | |||||
| Rated Torque | - 1.69 lb-in0.191 N·m | - 1.69 lb-in0.191 N·m | - 7.97 lb-in0.9 N·m | - 7.97 lb-in0.9 N·m | - 15.05 lb-in1.7 N·m | |||||
| Variable Speed Range (r/min) | - 100 ~ 4000 | - 100 ~ 4000 | - 20 ~ 800 | - 20 ~ 800 | - 10 ~ 400 | |||||
| Permissible Load Inertia | - 18.04 oz-in²3.3 x 10-4 kg·m² | - 18.04 oz-in²3.3 x 10-4 kg·m² | - 120.28 oz-in²22 x 10-4 kg·m² | - 120.28 oz-in²22 x 10-4 kg·m² | - 519.41 oz-in²95 x 10-4 kg·m² | |||||
| Permissible Overhung Load | - 0.79 in. from Shaft End = 31.5 lb0.39 in. from Shaft End = 27 lb10 mm from Shaft End = 120 N20 mm from Shaft End = 140 N | - 0.79 in. from Shaft End = 31.5 lb0.39 in. from Shaft End = 27 lb10 mm from Shaft End = 120 N20 mm from Shaft End = 140 N | - 0.79 in. from Shaft End = 56.2 lb0.39 in. from Shaft End = 45 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 250 N | - 0.79 in. from Shaft End = 56.2 lb0.39 in. from Shaft End = 45 lb10 mm from Shaft End = 200 N20 mm from Shaft End = 250 N | - 0.39 in. from Shaft End = 67.4 lb0.79 in. from Shaft End = 78.7 lb10 mm from Shaft End = 300 N20 mm from Shaft End = 350 N | |||||
| Speed Control Method (Select one of the following) | - | |||||||||
| Number of Speed Settings | - | |||||||||
| Multi-Speed Setting Method | - | |||||||||
|
RoHS Compliant
|
- Yes | |||||||||
| I/O Functions | - | |||||||||
|
|
||||||||||