The DR Series compact electric cylinder uses the PKP series stepper motors. This helps to save space and reduce wiring, as well as more compact and lightweight design of the equipment.
Items
Compact Electric Cylinder

28 mm Rod Type with Guide Compact Electric Cylinder
Web Price Request Quote

Compact Electric Cylinder

28 mm Rod Type with Guide Compact Electric Cylinder
Web Price Request Quote

Compact Electric Cylinder

28 mm Rod Type with Guide Compact Electric Cylinder
Web Price Request Quote

Compact Electric Cylinder

28 mm Rod Type with Guide Compact Electric Cylinder
Web Price Request Quote

Compact Electric Cylinder

28 mm Rod Type with Guide Compact Electric Cylinder
Web Price Request Quote
Actuator Frame Size - 28 mm
Drive Method - Precision Ball Screw
Type - Rod Type with Guide
Driver Type - Bipolar
Current per Phase (A/phase) - 1.5
Voltage (VDC) - 1.77
Resistance (Ω/phase) - 1.18
Inductance (mH/phase) - 0.76±20%
Guide - Equipped
Cable Direction - Down - Up - Down - Up - Down
Electromagnetic Brake - Not Equipped
Adjusting Knob
- Not Equipped - Not Equipped - Equipped - Equipped - Not Equipped
Ball Screw Cover - Not Equipped - Not Equipped - Not Equipped - Not Equipped - Equipped
Lead - 2.5 mm
Stroke - 30 mm
Max. Vertical Transportable Mass - 2 kg
Max. Horizontal Transportable Mass - 0.2 kg
Max. Speed - 100 mm/s
Max. Thrust Force - 20 N
Max. Holding Force - 20 N
Resolution -
Repetitive Positioning Accuracy
- ±0.005 mm
Lost Motion - 0.05 mm max.
Minimum Travel Amount - 0.0125 mm
Maximum Load Moment - MP: 0.15 N·m
MY: 0.15 N·m
MR: 0.1 N·m  
RoHS Compliant
- These products do not contain substances that exceed the regulation values in the RoHS Directive.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved