The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • No Hunting or Gain tuning with Closed Loop control
  • Absolute Sensor (no battery)
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • STO function (ETO)
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
  • Single-Phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • Package includes 3 m (9.8 ft.) motor cable
Unit of Measure
Items
Stepper Motor

AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller
Web Price Request Quote

Stepper Motor

AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller
Web Price Request Quote

Stepper Motor

AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller
Web Price Request Quote

Stepper Motor

AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller
Web Price Request Quote

Stepper Motor

AlphaStep Battery-Free, Mechanical Absolute Encoder Stepper Motor and Driver Package with Built-in Controller
Web Price Request Quote
Frame Size - 1.65 in42 mm
Motor Length - 2.76 in.70 mm - 3.98 in.101 mm - 3.98 in.101 mm - 3.98 in.101 mm - 3.98 in.101 mm
Speed-Torque Characteristics -
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
-
Speed - Torque Characteristics
Holding Torque
- 42 oz-in0.30 N·m - 42 oz-in0.30 N·m - 92 oz-in0.65 N·m - 170 oz-in1.20 N·m - 240 oz-in1.70 N·m
Type - Absolute Sensor Type
Shaft/Gear Type - Round Shaft (No Gearhead) - Round Shaft (No Gearhead) - Taper Hobbed Gear - Taper Hobbed Gear - Taper Hobbed Gear
Gear Ratio (X:1) - - - 3.6 :1 - 7.2 :1 - 10 :1
Backlash - - - 2 arc min (0.034º) - 10 arc min (0.17º) - 10 arc min (0.17º)
Shaft - Single
Electromagnetic Brake - Not Equipped - Equipped - Not Equipped - Not Equipped - Not Equipped
Power Supply - Single-Phase 100-120 VAC
Current - 2.7 A
Control Power Supply - 24 VDC ± 5%, 0.25 A - 24 VDC ± 5%, 0.33 A
24 VDC ± 4%, 0.33 A if wiring distance between motor and driver is extended by 65.6 ft. (20 m) using accessory cable.
- 24 VDC ± 5%, 0.25 A - 24 VDC ± 5%, 0.25 A - 24 VDC ± 5%, 0.25 A
Permissible Speed Range (r/min) - - - 0 ~ 833 - 0 ~ 416 - 0 ~ 300
Rotor Inertia - 0.30 oz-in²55x10-7 kg·m² - 0.39 oz-in²71x10-7 kg·m² - 0.30 oz-in²55x10-7 kg·m² - 0.30 oz-in²55x10-7 kg·m² - 0.30 oz-in²55x10-7 kg·m²
Lost Motion -
Radial Load - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N - 0 in. from Shaft End = 7.8 lb0.2 in. from Shaft End = 9.9 lb0.39 in. from Shaft End = 13 lb0.59 in. from Shaft End = 19.1 lb0 mm from Shaft End = 35 N5 mm from Shaft End = 44 N10 mm from Shaft End = 58 N15 mm from Shaft End = 85 N - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N - 0 in. from Shaft End = 4.5 lb0.2 in. from Shaft End = 6.7 lb0.39 in. from Shaft End = 9 lb0.59 in. from Shaft End = 11.2 lb0 mm from Shaft End = 20 N5 mm from Shaft End = 30 N10 mm from Shaft End = 40 N15 mm from Shaft End = 50 N
Axial Load - 3.3 lb15 N
Permissible Moment Load -
Safety Standards
- UL CE

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved