5IK40RGN-CW2E / 5GN3.6SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC)
$278.00
5IK40RGN-CW2E / 5GN5SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 220/230 VAC)
$278.00
5IK40RGN-CW2E / 5GN6SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC)
$278.00
5IK40RGN-CW2E / 5GN7.5SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 220/230 VAC)
$278.00
5IK40RGN-CW2E / 5GN9SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC)
$278.00
5IK40RGN-CW2E / 5GN12.5SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (12.5:1 Gear Ratio) (Single-Phase 220/230 VAC)
$278.00
5IK40RGN-CW2E / 5GN15SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (15:1 Gear Ratio) (Single-Phase 220/230 VAC)
$278.00
5IK40RGN-CW2E / 5GN18SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (18:1 Gear Ratio) (Single-Phase 220/230 VAC)
$278.00
5IK40RGN-CW2E / 5GN25SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (25:1 Gear Ratio) (Single-Phase 220/230 VAC)
$290.00
5IK40RGN-CW2E / 5GN30SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (30:1 Gear Ratio) (Single-Phase 220/230 VAC)
$290.00
5IK40RGN-CW2E / 5GN36SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (36:1 Gear Ratio) (Single-Phase 220/230 VAC)
$290.00
5IK40RGN-CW2E / 5GN50SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (50:1 Gear Ratio) (Single-Phase 220/230 VAC)
$303.00
5IK40RGN-CW2E / 5GN60SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (60:1 Gear Ratio) (Single-Phase 220/230 VAC)
$303.00
5IK40RGN-CW2E / 5GN75SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (75:1 Gear Ratio) (Single-Phase 220/230 VAC)
$303.00
5IK40RGN-CW2E / 5GN90SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (90:1 Gear Ratio) (Single-Phase 220/230 VAC)
$303.00
5IK40RGN-CW2E / 5GN100SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (100:1 Gear Ratio) (Single-Phase 220/230 VAC)
$303.00
5IK40RGN-CW2E / 5GN120SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (120:1 Gear Ratio) (Single-Phase 220/230 VAC)
$303.00
5IK40RGN-CW2E / 5GN150SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (150:1 Gear Ratio) (Single-Phase 220/230 VAC)
$303.00
5IK40RGN-CW2E / 5GN180SA
40 W (1/19 HP) Parallel Shaft Gearhead AC Speed Control Motor (180:1 Gear Ratio) (Single-Phase 220/230 VAC)
$303.00
2RK6RGN-CW2E / 2GN3SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (3:1 Gear Ratio) (Single-Phase 220/230 VAC)
$213.00
2RK6RGN-CW2E / 2GN3.6SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (3.6:1 Gear Ratio) (Single-Phase 220/230 VAC)
$213.00
2RK6RGN-CW2E / 2GN5SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (5:1 Gear Ratio) (Single-Phase 220/230 VAC)
$213.00
2RK6RGN-CW2E / 2GN6SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (6:1 Gear Ratio) (Single-Phase 220/230 VAC)
$213.00
2RK6RGN-CW2E / 2GN7.5SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (7.5:1 Gear Ratio) (Single-Phase 220/230 VAC)
$213.00
2RK6RGN-CW2E / 2GN9SA
6 W (1/125 HP) Parallel Shaft Gearhead AC Speed Control Motor (9:1 Gear Ratio) (Single-Phase 220/230 VAC)
$213.00