Available to Ship1 | - {Contact your local sales office for more information.} |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Outer Diameter |
- 2.56 in65 mm |
Length |
- 3.54 in90 mm |
Normal Torque |
- 1410 lb-in160 N·m |
Shaft Hole Diameter d1 |
- 0.88 in22.35 mm |
Shaft Hole Diameter d2 |
- 0.88 in22.35 mm |
Inertia |
- 19.10 oz-in23.5x10-4 kg·m² |
|