αSTEP

Pulse driver with RS-485 communications for monitoring such motor actions as position, torque output, speed, alarms, and temperature. Wire the driver up for conventional Pulse and Direction control. Use the RS-485 connection for monitoring back to your host PLC. The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance. The AZ Series mini Driver works with a variety of αSTEP AZ Series, DC input products. The mini Driver is also designed to be close to the motor, making it ideal for Robotic type applications. The elimination of switches and I/O connectors allows for a compact and lightweight design. The mini Driver utilizes the MEXE02 Support Software, which is available for free download.

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Drivers

Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Driver Type

- Closed Loop, Absolute, Pulse Input with RS-485 Communications

Power Supply

- 24 / 48 VDC

Interface - Pulse Input

- - 2 Points, Photocoupler
- Maximum Input Pulse Frequency Line Driver: 1 MHz (50% duty)
Open Collector: 250 kHz (50% duty)

Interface - Control Input

- 4.5 ~ 32 VDC
5 Points, Photocoupler

Interface - Control Output

- 4.5 ~ 32 VDC
3 Points, Photocoupler/Open Collector

Safety Standards

- UL CE

Protocol

- Modbus RTU Mode

Electrical Characteristics

- EIA-485 Based, Straight Cable
Use a shielded twisted pair cable (TIA/EIA-568B CAT5e or higher is recommended) and keep the total wiring distance including extension to 50 m (164 ft.) or less*
*If the motor cable or power supply cable generates an undesirable amount of noise depending on the wiring or configuration, shield the cable or install a ferrite core

Communication Method

- Half duplex, asynchronous communication (data: 8 bits, stop bit: 1 bit or 2 bits, parity: none, even, or odd)

Transmission Rate

- Select either from 9600 bps, 19200 bps, 38400 bps, 57600 bps, 115200 bps, or 230400 bps.

Explicit Communication - Number of Connections

- Up to 31 drivers can be connected to a single programmable controller (master device).


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved