ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() EAC6-D05-AZAA Linear Actuator (Cylinder) - Straight Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
![]() EAC6-D10-AZAA Linear Actuator (Cylinder) - Straight Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
![]() EAC6-D15-AZAA Linear Actuator (Cylinder) - Straight Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
![]() EAC6-D20-AZAA Linear Actuator (Cylinder) - Straight Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
![]() EAC6-D25-AZAA Linear Actuator (Cylinder) - Straight Motor Type with AZ Series Absolute Encoder Motor Web Price Request Quote
|
|||||
Actuator Frame Size | - 60 mm (W) x 60 mm (H) | |||||||||
Power Supply | - Single-Phase 100-120 VAC | |||||||||
Frequency | - 50 Hz60 Hz | |||||||||
Guide | - Not Equipped | |||||||||
Electromagnetic Brake | - Not Equipped | |||||||||
Motor Location | - Straight Type | |||||||||
Dynamic Permissible Moment | - | |||||||||
Static Permissible Moment | - | |||||||||
Lead | - 12 mm | |||||||||
Stroke | - 50 mm | - 100 mm | - 150 mm | - 200 mm | - 250 mm | |||||
Thrust | - ~200 N | |||||||||
Push Force | - ~400 N | |||||||||
Max. Speed | - 600 mm/s | |||||||||
Max. Horizontal Transportable Mass | - ~30 kg | |||||||||
Max. Vertical Transportable Mass | - | |||||||||
Resolution | - | |||||||||
Repetitive Positioning Accuracy | - ±0.02 mm | |||||||||
|