ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() FPW425A-3.6U Watertight Induction Motor |
![]() FPW425A-6U Watertight Induction Motor |
![]() FPW425A-9U Watertight Induction Motor |
![]() FPW425A-15U Watertight Induction Motor |
![]() FPW425A-18U Watertight Induction Motor |
|||||
Motor Frame Size | - 3.15 in. sq. | |||||||||
Output Power | - 25 W (1/30 HP) | |||||||||
Voltage (VAC) | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Gear Ratio (X:1) | - 3.6 :1 | - 6 :1 | - 9 :1 | - 15 :1 | - 18 :1 | |||||
Rated Torque (lb-in) | - 4.4 | - 7.3 | - 10.6 | - 18.5 | - 22 | |||||
Rated Speed (rpm) | - 500 | - 300 | - 200 | - 120 | - 100 | |||||
Permissible Load Inertia | - 22 oz-in2 | - 61 oz-in2 | - 137 oz-in2 | - 380 oz-in2 | - 550 oz-in2 | |||||
RoHS Compliant | - No | |||||||||
Safety Standards | - UL CSA EN CE | |||||||||
List Price | - | |||||||||
|