Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
The EZC II series is a space saving ball screw system ideal for high speed positioning of large transportable masses or applications where the load is pushed or pulled. The EZC II Series motorized cylinder employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 50 ~ 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass*: 60 kg (Horizontal) / 30 kg (Vertical)
*When external guide is used.
ezc4e-a-img
Unit of Measure
Items ezc4e-k-img
EZC4D005-K
Motorized Cylinder with Controller
ezc4e-k-img
EZC4D010-K
Motorized Cylinder with Controller
ezc4e-k-img
EZC4D015-K
Motorized Cylinder with Controller
ezc4e-k-img
EZC4D020-K
Motorized Cylinder with Controller
ezc4e-k-img
EZC4D025-K
Motorized Cylinder with Controller
Actuator Frame Size - 1.65 in. x 1.65 in.  
Power Supply - 24 VDC
Frequency -
Current - 1.7 A
Guide - Not Equipped
Electromagnetic Brake - Not Equipped
Lead - 0.4724 in.
Stroke - 1.97 in. - 3.94 in. - 5.91 in. - 7.87 in. - 9.84 in.
Max. Speed - 23.62 in/s
Thrust - 16 lb
Push Force - 22 lb (Max. speed of 0.98 in/s)  
Max. Horizontal Transportable Mass - ~33 lb (when external guide is used)  
Max. Vertical Transportable Mass -
Electromagentic Brake Holding Force -
Resolution - 0.0004 in.
Repetitive Positioning Accuracy - ±0.0008 in.
Controller Included - Yes
RoHS Compliant - Yes
Safety Standards - CE
List Price -