ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() 2TK3GN-AW2U / 2GN3SA 3 W (1/250 HP) AC Torque Motor (3:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $234.00
|
![]() 2TK3GN-AW2U / 2GN3.6SA 3 W (1/250 HP) AC Torque Motor (3.6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $234.00
|
![]() 2TK3GN-AW2U / 2GN5SA 3 W (1/250 HP) AC Torque Motor (5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $234.00
|
![]() 2TK3GN-AW2U / 2GN6SA 3 W (1/250 HP) AC Torque Motor (6:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $234.00
|
![]() 2TK3GN-AW2U / 2GN7.5SA 3 W (1/250 HP) AC Torque Motor (7.5:1 Gear Ratio) (Single-Phase 110/115 VAC) Web Price $234.00
|
|||||
Frame Size | - 2.36 in | |||||||||
Output Power | - 3 W (1/250 HP) | |||||||||
Voltage (VAC) | - Single-Phase 110/115 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Current | - 0.42 A [110 VAC] 0.45 A [115 VAC] | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 3 :1 | - 3.6 :1 | - 5 :1 | - 6 :1 | - 7.5 :1 | |||||
Output Shaft | - Imperial | |||||||||
Output Shaft Diameter | - 5/16 in. | |||||||||
Starting Torque | - 1.5 lb-in | - 1.8 lb-in | - 2.51 lb-in | - 3.01 lb-in | - 3.76 lb-in | |||||
Torque at Max Output | - 0.8 lb-in | - 0.97 lb-in | - 1.34 lb-in | - 1.61 lb-in | - 2.01 lb-in | |||||
Speed at Max Output (rpm) | - 300 | - 250 | - 180 | - 150 | - 120 | |||||
Permissible Overhung Load | - 0.39 in. from Shaft End = 11.2 lb0.79 in. from Shaft End = 18 lb | |||||||||
Permissible Thrust Load | - 6.7 lb | |||||||||
Permissible Thrust Load | - | |||||||||
RoHS Compliant | - Yes | |||||||||
Safety Standards | - UL CSA CCC CE | |||||||||
|