ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Items |
![]() G3K28N5-MV6AEN Brother Gearmotor G3 High Torque AC Gear Motor Web Price Request Quote
|
![]() G3K28N10-MV6AEN Brother Gearmotor G3 High Torque AC Gear Motor Web Price Request Quote
|
![]() G3K28N15-MV6AEN Brother Gearmotor G3 High Torque AC Gear Motor Web Price Request Quote
|
![]() G3K28N20-MV6AEN Brother Gearmotor G3 High Torque AC Gear Motor Web Price Request Quote
|
![]() G3K28N25-MV6AEN Brother Gearmotor G3 High Torque AC Gear Motor Web Price Request Quote
|
|||||
Mount | - Flange Mount | |||||||||
Output Power | - 1 HP | |||||||||
Voltage (VAC) | - Three-Phase 208/230/460 VAC | |||||||||
Frequency (Hz) | - 60 | |||||||||
Shaft/Gear Type | - Parallel Shaft Gearhead | |||||||||
Gear Ratio (X:1) | - 5 :1 | - 10 :1 | - 15 :1 | - 20 :1 | - 25 :1 | |||||
Shaft Arrangement | - | |||||||||
Output Shaft Diameter | - 1-1/8 in. | |||||||||
Type | - Terminal Box | |||||||||
Rated Torque | - 168 lb-in | - 336 lb-in | - 505 lb-in | - 664 lb-in | - 832 lb-in | |||||
Rated Speed (rpm) | - 360 | - 180 | - 120 | - 90 | - 72 | |||||
Safety Standards | - UL CSA CE | |||||||||
Insulation Class | - Class F | |||||||||
Degree of Protection | - IP44 | |||||||||
Return Policy | - This product non-cancelable, non-returnable. | |||||||||
|