Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

αSTEP

The αSTEP AZD built in controller driver offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Mechanical Absolute Encoder technology, absolute-type positioning is available, without battery back-up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software (free download). The αSTEP AZD driver contributes to quick positioning operations over a short distance while providing smooth performance.

  • Built-in Protective Functions
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
  • For use with AZ Series Motors
Stepper Motor Driver
Unit of Measure
Items Stepper Motor Driver
AZD-AD
AZ Series Driver with Built-in Controller (Stored Data) (Single-Phase 100-120 VAC)
Web Price $711.00
Stepper Motor Driver
AZD-CD
AZ Series Driver with Built-in Controller (Stored Data) (Single-Phase 200-240/Three-Phase 200-240 VAC)
Web Price $711.00
Driver Type - Closed Loop, Absolute, Built-in Controller (Stored Data)
Power Supply - Single-Phase 100-120 VAC - Single-Phase/Three-Phase 200-240 VAC
Current -
Excitation Mode -
Lead Wires -