Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back

αSTEP

αSTEP AZ Series AC input Stored Data drivers now offer PROFINET communications for a battery-free, absolute mechanical sensor motor and driver solution.
For use with all Oriental Motor AZ Series motors and linear & rotary actuators equipped with the AZ Series.

  • Built-in Protective Functions
  • Monitoring Functions
  • Support Software for Paramater Setting (free download)
  • Single-Phase 100-120 VAC or Single-Phase/Three-Phase 200-240 VAC
  • For use with AC Input AZ Series Motors

PROFINET DRIVER
Unit of Measure
Items PROFINET Driver
AZD-APN
AZ Series PROFINET Compatible Driver (Single-Phase 100-120 VAC)
Web Price $793.00
PROFINET Driver
AZD-CPN
AZ Series PROFINET Compatible Driver (Single-Phase / Three-Phase 200-240 VAC)
Web Price $793.00
Driver Type - PROFINET Compatible
Driver -
Power Supply - Single-Phase 100-120 VAC - Single-Phase/Three-Phase 200-240 VAC
Control Power Supply - 24 VDC ±5%, 0.25 A (0.5 A for Electromagnetic Brake)