ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The NX Series driver features four control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning. Advanced features and parameter changes can be used by downloading the MEXE02 software.
Four Control Modes are included:
| Items |
NXD20-A NX Series Servo Motor Driver (Single-Phase 100-115 VAC) Web Price $1,025.00
|
NXD20-C NX Series Servo Motor Driver (Single-Phase 200-230 VAC / Three-Phase 200-230 VAC) Web Price $1,025.00
|
NXD75-S NX Series Servo Motor Driver (Three-Phase 200-230 VAC) Web Price $1,186.00
|
|||
| Power Input | - Single-Phase 100-115 VAC | - Single-Phase 200-230 VAC / Three-Phase 200-230 VAC | - Three-Phase 200-230 VAC | |||
| Motor Output Power | - 100 W (1/8 HP) 200 W (1/4 HP) 50 W (1/15 HP) | - 100 W (1/8 HP) 200 W (1/4 HP) 50 W (1/15 HP) | - 400 W (1/2 HP) 750 W (1 HP) | |||
| Rated Input Current1 | - 4.6 A |
-
2.8 A (Single-Phase 200-230 VAC) 1.6 A (Three-Phase 200-230 VAC) |
- 4.7 A | |||
|
||||||