ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Actuator Frame Size |
- 1.65 in. (W) x 1.65 in. (H) |
Power Supply |
- Single-Phase 100-115 VAC |
Frequency |
- 50 Hz60 Hz |
Guide |
- Not Equipped |
Electromagnetic Brake |
- Equipped |
Motor Location |
- Reversed Motor Type |
Lead |
- 0.24 in. |
Stroke |
- 1.97 in. |
Drive Method |
- Ball Screw |
Max. Speed |
- 11.81 in/s |
Thrust |
- 28.1 lb |
Thrust |
- ~28.1 lb |
Push Force |
- 44.96 lb |
Push Force |
- 44.96 lb |
Max. Horizontal Transportable Mass |
- 66.14 lb |
Max. Horizontal Transportable Mass |
- ~66.14 lb |
Max. Vertical Transportable Mass |
- 27.56 lb |
Max. Vertical Transportable Mass |
- ~27.56 lb |
Resolution |
- 100 ~ 10000 P/R |
Repetitive Positioning Accuracy |
- ±0.0008 in. |
Components |
-
EACM4RE05ARMC [Actuator] ARD-A [Driver] |
RoHS Compliant |
- Yes |