Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
This item is scheduled to be discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Specifications

Actuator Frame Size

- 1.65 in. (W) x 1.65 in. (H)  

Power Supply

- Single-Phase 100-115 VAC

Frequency

- 50 Hz60 Hz

Guide

- Equipped

Electromagnetic Brake

- Not Equipped

Motor Location

- Straight Type

Dynamic Permissible Moment

- MP: 11.5 lb-in
MY: 11.5 lb-in
MR: 5.3 lb-in  

Static Permissible Moment

- MP: 32.7 lb-in
MY: 32.7 lb-in
MR: 26.6 lb-in  

Lead

- 0.24 in.

Stroke

- 7.87 in.

Drive Method

- Ball Screw

Max. Speed

- 11.81 in/s

Thrust

- 31.47 lb

Thrust

- ~31.47 lb  

Push Force

- 44.96 lb

Push Force

- 44.96 lb  

Max. Horizontal Transportable Mass

- 66.14 lb

Max. Horizontal Transportable Mass

- ~66.14 lb  

Resolution

- 100 ~ 10000 P/R

Repetitive Positioning Accuracy

- ±0.0008 in.

Components

- EACM4WE20ARAC-G [Actuator]
ARD-A [Driver]

RoHS Compliant

- Yes

Lead Time

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Dimensions


 

 

Performance


 

 

 

Connection


 

System