ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Print
Back
All Categories - Shop Online
>
Legacy / Discontinued Products
>
Speed Control Motors (Legacy)
> Item # VSR315A-120U
Item # VSR315A-120U, AC Speed Control Motor
Web Price
Request Quote
This product is no longer offered by Oriental Motor, please contact your local sales office.
Unit of Measure
Imperial
Metric
Specifications
Motor Frame Size
-
2.76 in. sq.
Output Power
-
15 W (1/50 HP)
Shaft/Gear Type
-
Parallel Shaft Gearhead
Gear Ratio (X:1)
-
120 :1
Electromagnetic Brake
-
Not Equipped
RoHS Compliant
-
No
Safety Standards
-
UL
CSA
EN
CE