ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Drive Method |
- Ball Screw |
Actuator Frame Size |
- 2.91 in. (W) x 1.97 in. (H) |
Electromagnetic Brake |
- Equipped |
Lead |
- 0.4724 in. |
Stroke |
- 21.65 in. |
RoHS Compliant |
- Yes |
Safety Standards |
- CE |
Insulation Resistance (Actuator) |
-
100 MΩ or more when 500 VDC megger is applied between the following: Motor case - Motor/Sensor windings Motor case - Windings of electromagnetic brake |
Dielectric Strength (Actuator) |
-
Sufficient to withstand the following for 1 minute: Motor case - motor/Sensor windings 1.0 kVAC 50 Hz Motor case - Windings of electromagnetic brake 1.0 kVAC 50 Hz |
Ambient Temperature Range |
- 32ºF ~ 104ºF (0ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
- 85% or less (noncondensing) |
CE Marking |
- Low Voltage Directives EMC Directives |