Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Electric Cylinder
The AlphaStep EAC Series electric linear actuators are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.
  • Straight Type (No Guide)
  • Stroke Lengths from 50 mm up to 300 mm
  • Electromagnetic Brake available
1 2 3 

Item #

Power Supply

Guide

Electromagnetic Brake

Motor Location

Lead

Stroke

Push Force

Max. Speed

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Web Price

EAC6-D10-AZMC - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Equipped - Straight Type - 12 mm - 100 mm - ~400 N   - 600 mm/s - ~30 kg   - ~15 kg   Request Quote
EAC6-D15-AZMC - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Equipped - Straight Type - 12 mm - 150 mm - ~400 N   - 600 mm/s - ~30 kg   - ~15 kg   Request Quote
EAC6-D20-AZMC - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Equipped - Straight Type - 12 mm - 200 mm - ~400 N   - 600 mm/s - ~30 kg   - ~15 kg   Request Quote
EAC6-D25-AZMC - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Equipped - Straight Type - 12 mm - 250 mm - ~400 N   - 600 mm/s - ~30 kg   - ~15 kg   Request Quote
EAC6-D30-AZMC - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Equipped - Straight Type - 12 mm - 300 mm - ~400 N   - 600 mm/s - ~30 kg   - ~15 kg   Request Quote
EAC6-D05-AZMK - 24/48 VDC - Not Equipped - Equipped - Straight Type - 12 mm - 50 mm - ~400 N   - 600 mm/s - ~30 kg   - ~15 kg   Request Quote
EAC6-D10-AZMK - 24/48 VDC - Not Equipped - Equipped - Straight Type - 12 mm - 100 mm - ~400 N   - 600 mm/s - ~30 kg   - ~15 kg   Request Quote
EAC6-D15-AZMK - 24/48 VDC - Not Equipped - Equipped - Straight Type - 12 mm - 150 mm - ~400 N   - 600 mm/s - ~30 kg   - ~15 kg   Request Quote
EAC6-D20-AZMK - 24/48 VDC - Not Equipped - Equipped - Straight Type - 12 mm - 200 mm - ~400 N   - 600 mm/s - ~30 kg   - ~15 kg   Request Quote
EAC6-D25-AZMK - 24/48 VDC - Not Equipped - Equipped - Straight Type - 12 mm - 250 mm - ~400 N   - 600 mm/s - ~30 kg   - ~15 kg   Request Quote
EAC6-D30-AZMK - 24/48 VDC - Not Equipped - Equipped - Straight Type - 12 mm - 300 mm - ~400 N   - 600 mm/s - ~30 kg   - ~15 kg   Request Quote
EAC6-E05-AZAA - Single-Phase 100-120 VAC - Not Equipped - Not Equipped - Straight Type - 6 mm - 50 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote
EAC6-E10-AZAA - Single-Phase 100-120 VAC - Not Equipped - Not Equipped - Straight Type - 6 mm - 100 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote
EAC6-E15-AZAA - Single-Phase 100-120 VAC - Not Equipped - Not Equipped - Straight Type - 6 mm - 150 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote
EAC6-E20-AZAA - Single-Phase 100-120 VAC - Not Equipped - Not Equipped - Straight Type - 6 mm - 200 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote
EAC6-E25-AZAA - Single-Phase 100-120 VAC - Not Equipped - Not Equipped - Straight Type - 6 mm - 250 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote
EAC6-E30-AZAA - Single-Phase 100-120 VAC - Not Equipped - Not Equipped - Straight Type - 6 mm - 300 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote
EAC6-E05-AZAC - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Not Equipped - Straight Type - 6 mm - 50 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote
EAC6-E10-AZAC - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Not Equipped - Straight Type - 6 mm - 100 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote
EAC6-E15-AZAC - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Not Equipped - Straight Type - 6 mm - 150 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote
EAC6-E20-AZAC - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Not Equipped - Straight Type - 6 mm - 200 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote
EAC6-E25-AZAC - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Not Equipped - Straight Type - 6 mm - 250 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote
EAC6-E30-AZAC - Single-Phase / Three-Phase 200-240 VAC - Not Equipped - Not Equipped - Straight Type - 6 mm - 300 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote
EAC6-E05-AZAK - 24/48 VDC - Not Equipped - Not Equipped - Straight Type - 6 mm - 50 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote
EAC6-E10-AZAK - 24/48 VDC - Not Equipped - Not Equipped - Straight Type - 6 mm - 100 mm - ~500 N   - 300 mm/s - ~60 kg   - Request Quote
1 2 3