ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Motor Frame Size |
Power Input |
Gear Ratio (X:1) |
Shaft/Gear Type |
Shaft |
Electromagnetic Brake |
Web Price |
---|---|---|---|---|---|---|---|
ASM98AAE-T30 | - 3.54 in. sq. | - AC | - 30 :1 | - TH Geared | - Single | - Not Equipped | Request Quote |
ASM98AAE-T7.2 | - 3.54 in. sq. | - AC | - 7.2 :1 | - TH Geared | - Single | - Not Equipped | Request Quote |
ASM98AAT | - 3.35 in. sq. | - AC | - | - Round Shaft (No Gearhead) | - Single | - Not Equipped | Request Quote |
ASM98ACE | - 3.35 in. sq. | - AC | - | - Round Shaft (No Gearhead) | - Single | - Not Equipped | Request Quote |
ASM98ACE-H100 | - 3.54 in. sq. | - AC | - 100 :1 | - HG Geared | - Single | - Not Equipped | Request Quote |
ASM98ACE-H50 | - 3.54 in. sq. | - AC | - 50 :1 | - HG Geared | - Single | - Not Equipped | Request Quote |
ASM98ACE-N10 | - 3.54 in. sq. | - AC | - 10 :1 | - PN Geared | - Single | - Not Equipped | Request Quote |
ASM98ACE-N25 | - 3.54 in. sq. | - AC | - 25 :1 | - PN Geared | - Single | - Not Equipped | Request Quote |
ASM98ACE-N36 | - 3.54 in. sq. | - AC | - 36 :1 | - PN Geared | - Single | - Not Equipped | Request Quote |
ASM98ACE-N5 | - 3.54 in. sq. | - AC | - 5 :1 | - PN Geared | - Single | - Not Equipped | Request Quote |
ASM98ACE-N50 | - 3.54 in. sq. | - AC | - 50 :1 | - PN Geared | - Single | - Not Equipped | Request Quote |
ASM98ACE-N7.2 | - 3.54 in. sq. | - AC | - 7.2 :1 | - PN Geared | - Single | - Not Equipped | Request Quote |
ASM98ACE-T10 | - 3.54 in. sq. | - AC | - 10 :1 | - TH Geared | - Single | - Not Equipped | Request Quote |
ASM98ACE-T20 | - 3.54 in. sq. | - AC | - 20 :1 | - TH Geared | - Single | - Not Equipped | Request Quote |
ASM98ACE-T3.6 | - 3.54 in. sq. | - AC | - 3.6 :1 | - TH Geared | - Single | - Not Equipped | Request Quote |
ASM98ACE-T30 | - 3.54 in. sq. | - AC | - 30 :1 | - TH Geared | - Single | - Not Equipped | Request Quote |
ASM98ACE-T7.2 | - 3.54 in. sq. | - AC | - 7.2 :1 | - TH Geared | - Single | - Not Equipped | Request Quote |
ASM98ACT | - 3.35 in. sq. | - AC | - | - Round Shaft (No Gearhead) | - Single | - Not Equipped | Request Quote |
ASM98MAE | - 3.35 in. sq. | - AC | - | - Round Shaft (No Gearhead) | - Single | - Equipped | Request Quote |
ASM98MAE-H100 | - 3.54 in. sq. | - AC | - 100 :1 | - HG Geared | - Single | - Equipped | Request Quote |
ASM98MAE-H50 | - 3.54 in. sq. | - AC | - 50 :1 | - HG Geared | - Single | - Equipped | Request Quote |
ASM98MAE-N10 | - 3.54 in. sq. | - AC | - 10 :1 | - PN Geared | - Single | - Equipped | Request Quote |
ASM98MAE-N25 | - 3.54 in. sq. | - AC | - 25 :1 | - PN Geared | - Single | - Equipped | Request Quote |
ASM98MAE-N36 | - 3.54 in. sq. | - AC | - 36 :1 | - PN Geared | - Single | - Equipped | Request Quote |
ASM98MAE-N5 | - 3.54 in. sq. | - AC | - 5 :1 | - PN Geared | - Single | - Equipped | Request Quote |