Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
spv-top
The SPV Series, with a belt and pulley mechanism and aluminum frame structure, supports long strokes at high speeds. The SPV Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 100 to 1000 mm (100 to 1500 mm for SPV8 models)
  • High speed
  • Large Transpotable Mass
  • Easy to Use
Unit of Measure
« 6 7 8 9 10 

Item #

Item Name

Drive Method

Power Supply

Lead

Motor Location

Stroke

Max. Speed

Max. Horizontal Transportable Mass

Thrust

SPVM6K060UK - Motorized Linear Slide - Belt - - 2.95 in. - Top - 23.62 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K070UK - Motorized Linear Slide - Belt - - 2.95 in. - Top - 27.56 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K080UK - Motorized Linear Slide - Belt - - 2.95 in. - Top - 31.5 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K090UK - Motorized Linear Slide - Belt - - 2.95 in. - Top - 35.43 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K100UK - Motorized Linear Slide - Belt - - 2.95 in. - Top - 39.37 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K010DK - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 3.94 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K020DK - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 7.87 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K030DK - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 11.81 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K040DK - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 15.75 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K050DK - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 19.69 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K060DK - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 23.62 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K070DK - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 27.56 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K080DK - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 31.5 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K090DK - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 35.43 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K100DK - Motorized Linear Slide - Belt - - 2.95 in. - Bottom - 39.37 in. - 15.75 in/s - 22 lb   - 13 lb
SPVM6K010UA - Motorized Linear Slide - Belt - - 2.95 in. - Top - 3.94 in. - 59.06 in/s - 22 lb   - 13 lb
SPVM6K020UA - Motorized Linear Slide - Belt - - 2.95 in. - Top - 7.87 in. - 59.06 in/s - 22 lb   - 13 lb
SPVM6K030UA - Motorized Linear Slide - Belt - - 2.95 in. - Top - 11.81 in. - 59.06 in/s - 22 lb   - 13 lb
SPVM6K040UA - Motorized Linear Slide - Belt - - 2.95 in. - Top - 15.75 in. - 59.06 in/s - 22 lb   - 13 lb
SPVM6K050UA - Motorized Linear Slide - Belt - - 2.95 in. - Top - 19.69 in. - 59.06 in/s - 22 lb   - 13 lb
SPVM6K060UA - Motorized Linear Slide - Belt - - 2.95 in. - Top - 23.62 in. - 59.06 in/s - 22 lb   - 13 lb
SPVM6K070UA - Motorized Linear Slide - Belt - - 2.95 in. - Top - 27.56 in. - 59.06 in/s - 22 lb   - 13 lb
SPVM6K080UA - Motorized Linear Slide - Belt - - 2.95 in. - Top - 31.5 in. - 59.06 in/s - 22 lb   - 13 lb
SPVM6K090UA - Motorized Linear Slide - Belt - - 2.95 in. - Top - 35.43 in. - 59.06 in/s - 22 lb   - 13 lb
SPVM6K100UA - Motorized Linear Slide - Belt - - 2.95 in. - Top - 39.37 in. - 59.06 in/s - 22 lb   - 13 lb
Unit of Measure
« 6 7 8 9 10