ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Power Input |
Guide |
Electromagnetic Brake |
Motor Location |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
EACM4RWE10ARAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 3.94 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote |
- ![]() |
EACM4RWE15ARAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 5.91 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote |
- ![]() |
EACM4RWE20ARAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 7.87 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote |
- ![]() |
EACM4RWE25ARAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 9.84 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote |
- ![]() |
EACM4RWE30ARAC-G | - AC | - Equipped | - Not Equipped | - Reversed Motor Type | - 11.81 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - | Request Quote |
- ![]() |
EACM4RWE05ARMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 1.97 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | Request Quote |
- ![]() |
EACM4RWE10ARMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 3.94 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | Request Quote |
- ![]() |
EACM4RWE15ARMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 5.91 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | Request Quote |
- ![]() |
EACM4RWE20ARMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 7.87 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | Request Quote |
- ![]() |
EACM4RWE25ARMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 9.84 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | Request Quote |
- ![]() |
EACM4RWE30ARMK-G | - DC | - Equipped | - Equipped | - Reversed Motor Type | - 11.81 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | Request Quote |
- ![]() |
EACM4RWE05ARMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 1.97 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | Request Quote |
- ![]() |
EACM4RWE10ARMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 3.94 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | Request Quote |
- ![]() |
EACM4RWE15ARMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 5.91 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | Request Quote |
- ![]() |
EACM4RWE20ARMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 7.87 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | Request Quote |
- ![]() |
EACM4RWE25ARMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 9.84 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | Request Quote |
- ![]() |
EACM4RWE30ARMC-G | - AC | - Equipped | - Equipped | - Reversed Motor Type | - 11.81 in. | - ~28.1 lb | - 44.96 lb | - ~66.14 lb | - ~25.35 lb | Request Quote |
- ![]() |
EACM6D05ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 1.97 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - | Request Quote |
- ![]() |
EACM6D10ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 3.94 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - | Request Quote |
- ![]() |
EACM6D15ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 5.91 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - | Request Quote |
- ![]() |
EACM6D20ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 7.87 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - | Request Quote |
- ![]() |
EACM6D25ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 9.84 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - | Request Quote |
- ![]() |
EACM6D30ARAK | - DC | - Not Equipped | - Not Equipped | - Straight Type | - 11.81 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - | Request Quote |
- ![]() |
EACM6D05ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 1.97 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - | Request Quote |
- ![]() |
EACM6D10ARAC | - AC | - Not Equipped | - Not Equipped | - Straight Type | - 3.94 in. | - ~44.96 lb | - 89.92 lb | - ~66.14 lb | - | Request Quote |
- ![]() |