ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Speed-Torque Characteristics |
Holding Torque |
Frame Size |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Web Price |
List Price |
---|---|---|---|---|---|---|---|---|---|
AS66ASE-T7.2 |
![]() Speed - Torque Characteristics |
- 352 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Taper Hobbed Gear | - 7.2 :1 | - Not Equipped | Request Quote | - |
AS66ASE-T10 |
![]() Speed - Torque Characteristics |
- 416 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Taper Hobbed Gear | - 10 :1 | - Not Equipped | Request Quote | - |
AS66ASE-T20 |
![]() Speed - Torque Characteristics |
- 480 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Taper Hobbed Gear | - 20 :1 | - Not Equipped | Request Quote | - |
AS66ASE-T30 |
![]() Speed - Torque Characteristics |
- 560 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Taper Hobbed Gear | - 30 :1 | - Not Equipped | Request Quote | - |
AS66ASE-N5 |
![]() Speed - Torque Characteristics |
- 480 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Planetary Gear | - 5 :1 | - Not Equipped | Request Quote | - |
AS66ASE-N7.2 |
![]() Speed - Torque Characteristics |
- 560 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Planetary Gear | - 7.2 :1 | - Not Equipped | Request Quote | - |
AS66ASE-N10 |
![]() Speed - Torque Characteristics |
- 704 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Planetary Gear | - 10 :1 | - Not Equipped | Request Quote | - |
AS66ASE-N25 |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Planetary Gear | - 25 :1 | - Not Equipped | Request Quote | - |
AS66ASE-N36 |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Planetary Gear | - 36 :1 | - Not Equipped | Request Quote | - |
AS66ASE-N50 |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Planetary Gear | - 50 :1 | - Not Equipped | Request Quote | - |
AS66ASE-H50 |
![]() Speed - Torque Characteristics |
- 768 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Harmonic Gear | - 50 :1 | - Not Equipped | Request Quote | - |
AS66ASE-H100 |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - 2.36 in | - Three-Phase 200-230 VAC | - Harmonic Gear | - 100 :1 | - Not Equipped | Request Quote | - |
AS66MAE |
![]() Speed - Torque Characteristics |
- 170 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - Equipped | Request Quote | - |
AS66MAE-T3.6 |
![]() Speed - Torque Characteristics |
- 176 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 3.6 :1 | - Equipped | Request Quote | - |
AS66MAE-T7.2 |
![]() Speed - Torque Characteristics |
- 352 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 7.2 :1 | - Equipped | Request Quote | - |
AS66MAE-T10 |
![]() Speed - Torque Characteristics |
- 416 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 10 :1 | - Equipped | Request Quote | - |
AS66MAE-T20 |
![]() Speed - Torque Characteristics |
- 480 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 20 :1 | - Equipped | Request Quote | - |
AS66MAE-T30 |
![]() Speed - Torque Characteristics |
- 560 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Taper Hobbed Gear | - 30 :1 | - Equipped | Request Quote | - |
AS66MAE-N5 |
![]() Speed - Torque Characteristics |
- 480 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 5 :1 | - Equipped | Request Quote | - |
AS66MAE-N7.2 |
![]() Speed - Torque Characteristics |
- 560 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 7.2 :1 | - Equipped | Request Quote | - |
AS66MAE-N10 |
![]() Speed - Torque Characteristics |
- 704 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 10 :1 | - Equipped | Request Quote | - |
AS66MAE-N25 |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 25 :1 | - Equipped | Request Quote | - |
AS66MAE-N36 |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 36 :1 | - Equipped | Request Quote | - |
AS66MAE-N50 |
![]() Speed - Torque Characteristics |
- 1120 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Planetary Gear | - 50 :1 | - Equipped | Request Quote | - |
AS66MAE-H50 |
![]() Speed - Torque Characteristics |
- 768 oz-in | - 2.36 in | - Single-Phase 100-115 VAC | - Harmonic Gear | - 50 :1 | - Equipped | Request Quote | - |