ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Web Price |
Lead Time |
---|---|---|---|
CC10FBL | - Extension Cable (32.8 ft. [10 m]) | Request Quote | - |
CC01FBLR | - Flexible Extension Cable (3.3 ft. [1 m]) | Request Quote | - |
CC02FBLR | - Flexible Extension Cable (6.6 ft. [2 m]) | Request Quote | - |
CC03FBLR | - Flexible Extension Cable (9.8 ft. [3 m]) | Request Quote | - |
CC05FBLR | - Flexible Extension Cable (16.4 ft. [5 m]) | Request Quote | - |
CC10FBLR | - Flexible Extension Cable (32.8 ft. [10 m]) | Request Quote | - |
CC07FBL | - Extension Cable (23 ft. [7 m]) | Request Quote | - |
CC07FBLR | - Flexible Extension Cable (23 ft. [7 m]) | Request Quote | - |
LCR04060B | - Encoder Cable (2 ft. [0.6 m]) | $6.00 | - {Contact your local sales office for product lead-times, available to ship dates and shipping methods.} |
SB50 | - Brake Pack | Request Quote | - |
CC05AC33P | - Extension Cable (3 Conductors) (16.4 ft. [5m]) | Request Quote | - |
CC10AC33P | - Extension Cable (3 Conductors) (32.8 ft. [10m]) | Request Quote | - |
CC01AIP | - Extension Cable (AS & ASC Series) (3.3 ft. [1 m]) | Request Quote | - |
CC02AIP | - Extension Cable (AS & ASC Series) (6.6 ft. [2 m]) | Request Quote | - |
CC03AIP | - Extension Cable (AS & ASC Series) (9.8 ft. [3 m]) | Request Quote | - |
CC05AIP | - Extension Cable (AS & ASC Series) (16.4 ft. [5 m]) | Request Quote | - |
CC07AIP | - Extension Cable (AS & ASC Series) (23 ft. [7 m]) | Request Quote | - |
CC10AIP | - Extension Cable (AS & ASC Series) (32.8 ft. [10 m]) | Request Quote | - |
CC15AIP | - Extension Cable (AS & ASC Series) (49.2 ft. [15 m]) | Request Quote | - |
CC20AIP | - Extension Cable (AS & ASC Series) (65.6 ft. [20 m]) | Request Quote | - |
CC01AIPM | - Extension Cable (AS & ASC Series) (3.3 ft. [1 m]) | Request Quote | - |
CC02AIPM | - Extension Cable (AS & ASC Series) (6.6 ft. [2 m]) | Request Quote | - |
CC03AIPM | - Extension Cable (AS & ASC Series) (9.8 ft. [3 m]) | Request Quote | - |
CC05AIPM | - Extension Cable (AS & ASC Series) (16.4 ft. [5 m]) | Request Quote | - |
CC07AIPM | - Extension Cable (AS & ASC Series) (23 ft. [7 m]) | Request Quote | - |