Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models available
« 21 22 23 24 25 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

5RK40GN-CWE / 5GN3.6RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 3.6 :1 - Right-Angle Hollow Shaft Gearhead - 4.1 [60 Hz] 4.8 [50 Hz] - 500 [60 Hz] 416 [50 Hz] Request Quote
5RK40GN-CWE / 5GN6RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 6 :1 - Right-Angle Hollow Shaft Gearhead - 8 [50 Hz] 6.9 [60 Hz] - 250 [50 Hz] 300 [60 Hz] Request Quote
5RK40GN-CWE / 5GN9RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 9 :1 - Right-Angle Hollow Shaft Gearhead - 16.3 [50 Hz] 14.1 [60 Hz] - 200 [60 Hz] 166 [50 Hz] Request Quote
5RK40GN-CWE / 5GN15RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 15 :1 - Right-Angle Hollow Shaft Gearhead - 23 [60 Hz] 27 [50 Hz] - 100 [50 Hz] 120 [60 Hz] Request Quote
5RK40GN-CWE / 5GN18RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 18 :1 - Right-Angle Hollow Shaft Gearhead - 28 [60 Hz] 32 [50 Hz] - 83 [50 Hz] 100 [60 Hz] Request Quote
5RK40GN-CWE / 5GN30RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 30 :1 - Right-Angle Hollow Shaft Gearhead - 47 [50 Hz] 41 [60 Hz] - 50 [50 Hz] 60 [60 Hz] Request Quote
5RK40GN-CWE / 5GN36RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 36 :1 - Right-Angle Hollow Shaft Gearhead - 49 [60 Hz] 57 [50 Hz] - 50 [60 Hz] 41 [50 Hz] Request Quote
5RK40GN-CWE / 5GN60RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 60 :1 - Right-Angle Hollow Shaft Gearhead - 88 [50 Hz] 83 [60 Hz] - 25 [50 Hz] 30 [60 Hz] Request Quote
5RK40GN-CWE / 5GN90RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 90 :1 - Right-Angle Hollow Shaft Gearhead - 88 - 16 [50 Hz] 20 [60 Hz] Request Quote
5RK40GN-CWE / 5GN120RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 120 :1 - Right-Angle Hollow Shaft Gearhead - 88 - 12.5 [50 Hz] 15 [60 Hz] Request Quote
5RK40GN-CWE / 5GN180RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 180 :1 - Right-Angle Hollow Shaft Gearhead - 88 - 8.3 [50 Hz] 10 [60 Hz] Request Quote
5RK40GN-CWTE / 5GN3.6RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 3.6 :1 - Right-Angle Hollow Shaft Gearhead - 4.1 [60 Hz] 4.8 [50 Hz] - 500 [60 Hz] 416 [50 Hz] Request Quote
5RK40GN-CWTE / 5GN6RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 6 :1 - Right-Angle Hollow Shaft Gearhead - 8 [50 Hz] 6.9 [60 Hz] - 250 [50 Hz] 300 [60 Hz] Request Quote
5RK40GN-CWTE / 5GN9RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 9 :1 - Right-Angle Hollow Shaft Gearhead - 16.3 [50 Hz] 14.1 [60 Hz] - 200 [60 Hz] 166 [50 Hz] Request Quote
5RK40GN-CWTE / 5GN15RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 15 :1 - Right-Angle Hollow Shaft Gearhead - 23 [60 Hz] 27 [50 Hz] - 100 [50 Hz] 120 [60 Hz] Request Quote
5RK40GN-CWTE / 5GN18RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 18 :1 - Right-Angle Hollow Shaft Gearhead - 28 [60 Hz] 32 [50 Hz] - 83 [50 Hz] 100 [60 Hz] Request Quote
5RK40GN-CWTE / 5GN30RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 30 :1 - Right-Angle Hollow Shaft Gearhead - 47 [50 Hz] 41 [60 Hz] - 50 [50 Hz] 60 [60 Hz] Request Quote
5RK40GN-CWTE / 5GN36RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 36 :1 - Right-Angle Hollow Shaft Gearhead - 49 [60 Hz] 57 [50 Hz] - 50 [60 Hz] 41 [50 Hz] Request Quote
5RK40GN-CWTE / 5GN60RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 60 :1 - Right-Angle Hollow Shaft Gearhead - 88 [50 Hz] 83 [60 Hz] - 25 [50 Hz] 30 [60 Hz] Request Quote
5RK40GN-CWTE / 5GN90RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 90 :1 - Right-Angle Hollow Shaft Gearhead - 88 - 16 [50 Hz] 20 [60 Hz] Request Quote
5RK40GN-CWTE / 5GN120RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 120 :1 - Right-Angle Hollow Shaft Gearhead - 88 - 12.5 [50 Hz] 15 [60 Hz] Request Quote
5RK40GN-CWTE / 5GN180RH - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 220/230 VAC - 180 :1 - Right-Angle Hollow Shaft Gearhead - 88 - 8.3 [50 Hz] 10 [60 Hz] Request Quote
5RK40GN-AWTU / 5GN3RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 3 :1 - Right-Angle Solid Shaft Gearhead - 4.8 - 600 Request Quote
5RK40GN-AWTU / 5GN3.6RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Right-Angle Solid Shaft Gearhead - 5 - 500 Request Quote
5RK40GN-AWTU / 5GN5RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 5 :1 - Right-Angle Solid Shaft Gearhead - 8.1 - 360 Request Quote
« 21 22 23 24 25 »