Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models available
« 26 27 28 29 30 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

5RK40GN-AWTU / 5GN6RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 6 :1 - Right-Angle Solid Shaft Gearhead - 9.7 - 300 Request Quote
5RK40GN-AWTU / 5GN7.5RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Right-Angle Solid Shaft Gearhead - 12.3 - 240 Request Quote
5RK40GN-AWTU / 5GN9RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 9 :1 - Right-Angle Solid Shaft Gearhead - 15 - 200 Request Quote
5RK40GN-AWTU / 5GN12.5RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 12.5 :1 - Right-Angle Solid Shaft Gearhead - 20 - 144 Request Quote
5RK40GN-AWTU / 5GN15RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 15 :1 - Right-Angle Solid Shaft Gearhead - 24 - 120 Request Quote
5RK40GN-AWTU / 5GN18RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 18 :1 - Right-Angle Solid Shaft Gearhead - 29 - 100 Request Quote
5RK40GN-AWTU / 5GN25RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 25 :1 - Right-Angle Solid Shaft Gearhead - 36 - 72 Request Quote
5RK40GN-AWTU / 5GN30RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 30 :1 - Right-Angle Solid Shaft Gearhead - 43 - 60 Request Quote
5RK40GN-AWTU / 5GN36RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 36 :1 - Right-Angle Solid Shaft Gearhead - 51 - 50 Request Quote
5RK40GN-AWTU / 5GN50RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 50 :1 - Right-Angle Solid Shaft Gearhead - 71 - 36 Request Quote
5RK40GN-AWTU / 5GN60RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 60 :1 - Right-Angle Solid Shaft Gearhead - 85 - 30 Request Quote
5RK40GN-AWTU / 5GN75RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 75 :1 - Right-Angle Solid Shaft Gearhead - 88 - 24 Request Quote
5RK40GN-AWTU / 5GN90RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 90 :1 - Right-Angle Solid Shaft Gearhead - 88 - 20 Request Quote
5RK40GN-AWTU / 5GN100RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 100 :1 - Right-Angle Solid Shaft Gearhead - 88 - 18 Request Quote
5RK40GN-AWTU / 5GN120RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 120 :1 - Right-Angle Solid Shaft Gearhead - 88 - 15 Request Quote
5RK40GN-AWTU / 5GN150RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 150 :1 - Right-Angle Solid Shaft Gearhead - 88 - 12 Request Quote
5RK40GN-AWTU / 5GN180RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 180 :1 - Right-Angle Solid Shaft Gearhead - 88 - 10 Request Quote
5RK40GN-AWU / 5GN3RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 3 :1 - Right-Angle Solid Shaft Gearhead - 4.8 - 600 Request Quote
5RK40GN-AWU / 5GN3.6RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Right-Angle Solid Shaft Gearhead - 5 - 500 Request Quote
5RK40GN-AWU / 5GN5RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 5 :1 - Right-Angle Solid Shaft Gearhead - 8.1 - 360 Request Quote
5RK40GN-AWU / 5GN6RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 6 :1 - Right-Angle Solid Shaft Gearhead - 9.7 - 300 Request Quote
5RK40GN-AWU / 5GN7.5RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Right-Angle Solid Shaft Gearhead - 12.3 - 240 Request Quote
5RK40GN-AWU / 5GN9RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 9 :1 - Right-Angle Solid Shaft Gearhead - 15 - 200 Request Quote
5RK40GN-AWU / 5GN12.5RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 12.5 :1 - Right-Angle Solid Shaft Gearhead - 20 - 144 Request Quote
5RK40GN-AWU / 5GN15RAA - Reversible Motor - 3.54 in. sq. - 40 W (1/19 HP) - Single-Phase 110/115 VAC - 15 :1 - Right-Angle Solid Shaft Gearhead - 24 - 120 Request Quote
« 26 27 28 29 30 »