Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|
5RK40GN-CWE / 5GN60RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - 88 [50 Hz] 81 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
5RK40GN-CWE / 5GN75RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
5RK40GN-CWE / 5GN90RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
5RK40GN-CWE / 5GN100RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
5RK40GN-CWE / 5GN120RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |
5RK40GN-CWE / 5GN150RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 10 [50 Hz] 12 [60 Hz] | Request Quote |
5RK40GN-CWE / 5GN180RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 8.3 [50 Hz] 10 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN3RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 3 :1 | - Right-Angle Solid Shaft Gearhead | - 5.6 [50 Hz] 4.6 [60 Hz] | - 500 [50 Hz] 600 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN3.6RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - 6.7 [50 Hz] 5.5 [60 Hz] | - 500 [60 Hz] 416 [50 Hz] | Request Quote |
5RK40GN-CWTE / 5GN5RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Right-Angle Solid Shaft Gearhead | - 7.7 [60 Hz] 9.4 [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN6RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - 9.2 [60 Hz] 11.2 [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN7.5RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Right-Angle Solid Shaft Gearhead | - 14 [50 Hz] 11.5 [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN9RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - 13.8 [60 Hz] 16.8 [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | Request Quote |
5RK40GN-CWTE / 5GN12.5RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 12.5 :1 | - Right-Angle Solid Shaft Gearhead | - 19.1 [60 Hz] 23 [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN15RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - 28 [50 Hz] 23 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN18RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - 28 [60 Hz] 34 [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN25RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 25 :1 | - Right-Angle Solid Shaft Gearhead | - 41 [50 Hz] 34 [60 Hz] | - 60 [50 Hz] 72 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN30RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - 50 [50 Hz] 41 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN36RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - 59 [50 Hz] 49 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] | Request Quote |
5RK40GN-CWTE / 5GN50RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - 83 [50 Hz] 68 [60 Hz] | - 30 [50 Hz] 36 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN60RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - 88 [50 Hz] 81 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN75RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 20 [50 Hz] 24 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN90RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 16 [50 Hz] 20 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN100RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 15 [50 Hz] 18 [60 Hz] | Request Quote |
5RK40GN-CWTE / 5GN120RAA | - Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - 88 | - 12.5 [50 Hz] 15 [60 Hz] | Request Quote |