Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
K_top.jpg
Capacitor-run, single-phase motors. The outward appearance is the same as that of induction motors, however, these motors are suited for applications where the motor must frequently switch direction.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/750 HP (1 W) to 1/8 HP (90 W)
  • Rated torque from 0.07 lb-in to 260 lb-in
  • Geared and round shaft models available
« 26 27 28 29 30 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Rated Torque (lb-in)

Rated Speed (rpm)

Web Price

5RK60GU-AWTU / 5GU50RAA - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 50 :1 - Right-Angle Solid Shaft Gearhead - 107 - 36 $389.00
5RK60GU-AWTU / 5GU60RAA - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 60 :1 - Right-Angle Solid Shaft Gearhead - 129 - 30 $389.00
5RK60GU-AWTU / 5GU75RAA - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 75 :1 - Right-Angle Solid Shaft Gearhead - 161 - 24 $406.00
5RK60GU-AWTU / 5GU90RAA - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 90 :1 - Right-Angle Solid Shaft Gearhead - 177 - 20 $406.00
5RK60GU-AWTU / 5GU100RAA - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 100 :1 - Right-Angle Solid Shaft Gearhead - 177 - 18 $406.00
5RK60GU-AWTU / 5GU120RAA - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 120 :1 - Right-Angle Solid Shaft Gearhead - 177 - 15 $406.00
5RK60GU-AWTU / 5GU150RAA - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 150 :1 - Right-Angle Solid Shaft Gearhead - 177 - 12 $406.00
5RK60GU-AWTU / 5GU180RAA - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 180 :1 - Right-Angle Solid Shaft Gearhead - 177 - 10 $406.00
5RK60GU-AWU / 5GU3.6RH - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Right-Angle Hollow Shaft Gearhead - 6.4 - 500 $341.00
5RK60GU-AWU / 5GU6RH - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 6 :1 - Right-Angle Hollow Shaft Gearhead - 10.6 - 300 $341.00
5RK60GU-AWU / 5GU9RH - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 9 :1 - Right-Angle Hollow Shaft Gearhead - 22 - 200 $341.00
5RK60GU-AWU / 5GU15RH - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 15 :1 - Right-Angle Hollow Shaft Gearhead - 36 - 120 $353.00
5RK60GU-AWU / 5GU18RH - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 18 :1 - Right-Angle Hollow Shaft Gearhead - 44 - 100 $353.00
5RK60GU-AWU / 5GU30RH - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 30 :1 - Right-Angle Hollow Shaft Gearhead - 64 - 60 $374.00
5RK60GU-AWU / 5GU36RH - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 36 :1 - Right-Angle Hollow Shaft Gearhead - 76 - 50 $374.00
5RK60GU-AWU / 5GU60RH - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 60 :1 - Right-Angle Hollow Shaft Gearhead - 129 - 30 $374.00
5RK60GU-AWU / 5GU90RH - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 90 :1 - Right-Angle Hollow Shaft Gearhead - 177 - 20 $393.00
5RK60GU-AWU / 5GU120RH - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 120 :1 - Right-Angle Hollow Shaft Gearhead - 177 - 15 $393.00
5RK60GU-AWU / 5GU180RH - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 180 :1 - Right-Angle Hollow Shaft Gearhead - 177 - 10 $393.00
5RK60GU-AWU / 5GU3RAA - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 3 :1 - Right-Angle Solid Shaft Gearhead - 7.3 - 600 $328.00
5RK60GU-AWU / 5GU3.6RAA - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 3.6 :1 - Right-Angle Solid Shaft Gearhead - 8.7 - 500 $328.00
5RK60GU-AWU / 5GU5RAA - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 5 :1 - Right-Angle Solid Shaft Gearhead - 12.3 - 360 $328.00
5RK60GU-AWU / 5GU6RAA - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 6 :1 - Right-Angle Solid Shaft Gearhead - 15 - 300 $328.00
5RK60GU-AWU / 5GU7.5RAA - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 7.5 :1 - Right-Angle Solid Shaft Gearhead - 18.5 - 240 $328.00
5RK60GU-AWU / 5GU9RAA - Reversible Motor - 3.54 in. sq. - 60 W (1/12 HP) - Single-Phase 110/115 VAC - 9 :1 - Right-Angle Solid Shaft Gearhead - 22 - 200 $328.00
« 26 27 28 29 30 »