ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Gear Ratio (X:1) |
Shaft/Gear Type |
Rated Torque (lb-in) |
Rated Speed (rpm) |
Web Price |
---|---|---|---|---|---|---|---|---|---|
5RK90GU-CWE / 5GU3.6RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Solid Shaft Gearhead | - 15.8 [50 Hz] 13 [60 Hz] | - 500 [60 Hz] 416 [50 Hz] | $359.00 |
5RK90GU-CWE / 5GU5RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 5 :1 | - Right-Angle Solid Shaft Gearhead | - 18.1 [60 Hz] 22 [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | $359.00 |
5RK90GU-CWE / 5GU6RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Right-Angle Solid Shaft Gearhead | - 26 [50 Hz] 22 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] | $359.00 |
5RK90GU-CWE / 5GU7.5RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 7.5 :1 | - Right-Angle Solid Shaft Gearhead | - 33 [50 Hz] 27 [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | $359.00 |
5RK90GU-CWE / 5GU9RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Right-Angle Solid Shaft Gearhead | - 39 [50 Hz] 33 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] | $359.00 |
5RK90GU-CWE / 5GU12.5RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 12.5 :1 | - Right-Angle Solid Shaft Gearhead | - 55 [50 Hz] 45 [60 Hz] | - 120 [50 Hz] 144 [60 Hz] | $370.00 |
5RK90GU-CWE / 5GU15RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Right-Angle Solid Shaft Gearhead | - 54 [60 Hz] 66 [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | $370.00 |
5RK90GU-CWE / 5GU18RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Right-Angle Solid Shaft Gearhead | - 79 [50 Hz] 65 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] | $370.00 |
5RK90GU-CWE / 5GU25RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 25 :1 | - Right-Angle Solid Shaft Gearhead | - 90 [60 Hz] 109 [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | $374.00 |
5RK90GU-CWE / 5GU30RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Solid Shaft Gearhead | - 96 [60 Hz] 116 [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | $382.00 |
5RK90GU-CWE / 5GU36RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 36 :1 | - Right-Angle Solid Shaft Gearhead | - 115 [60 Hz] 139 [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | $382.00 |
5RK90GU-CWE / 5GU50RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 50 :1 | - Right-Angle Solid Shaft Gearhead | - 159 [60 Hz] 177 [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | $382.00 |
5RK90GU-CWE / 5GU60RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 60 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 25 [50 Hz] 30 [60 Hz] | $382.00 |
5RK90GU-CWE / 5GU75RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 75 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 20 [50 Hz] 24 [60 Hz] | $399.00 |
5RK90GU-CWE / 5GU90RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 90 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 16 [50 Hz] 20 [60 Hz] | $399.00 |
5RK90GU-CWE / 5GU100RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 100 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 15 [50 Hz] 18 [60 Hz] | $399.00 |
5RK90GU-CWE / 5GU120RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 120 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 12.5 [50 Hz] 15 [60 Hz] | $399.00 |
5RK90GU-CWE / 5GU150RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 150 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 10 [50 Hz] 12 [60 Hz] | $399.00 |
5RK90GU-CWE / 5GU180RAA | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 180 :1 | - Right-Angle Solid Shaft Gearhead | - 177 | - 8.3 [50 Hz] 10 [60 Hz] | $399.00 |
5RK90GU-CWTE / 5GU3.6RH | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 3.6 :1 | - Right-Angle Hollow Shaft Gearhead | - 9.6 [60 Hz] 11.6 [50 Hz] | - 500 [60 Hz] 416 [50 Hz] | $410.00 |
5RK90GU-CWTE / 5GU6RH | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 6 :1 | - Right-Angle Hollow Shaft Gearhead | - 16.1 [60 Hz] 19.4 [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | $410.00 |
5RK90GU-CWTE / 5GU9RH | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 9 :1 | - Right-Angle Hollow Shaft Gearhead | - 39 [50 Hz] 32 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] | $410.00 |
5RK90GU-CWTE / 5GU15RH | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 15 :1 | - Right-Angle Hollow Shaft Gearhead | - 65 [50 Hz] 54 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] | $422.00 |
5RK90GU-CWTE / 5GU18RH | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 18 :1 | - Right-Angle Hollow Shaft Gearhead | - 64 [60 Hz] 78 [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | $422.00 |
5RK90GU-CWTE / 5GU30RH | - Reversible Motor | - 3.54 in. sq. | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - 30 :1 | - Right-Angle Hollow Shaft Gearhead | - 96 [60 Hz] 115 [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | $443.00 |